Next Gen Photo
차세대 유량 컴퓨터

오일과 가스 산업에 새로운 기술과 중요한 개선사항 도입

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

액추에이터
제품 - 고급 산업 소프트웨어
자산 성과 관리
제품 - 자동화 소프트웨어
제어 및 안전 시스템
산업 및 상업용 조명
산업 및 공장 자동화
측정 장비
제품 운영 관리 소프트웨어
전문 공구
레귤레이터
산업 및 상업용 조명
밸브
용착, 어셈블리, 클리닝

Emerson 살펴보기

Go Boldly

포용 및 권한 부여에 더 큰 중점을 두는 Emerson의 기업 문화는 단일 소프트웨어 포트폴리오로 앞서 나가고 있으며, 고객이 새로운 자동화 기술을 탐색하도록 지원합니다. 

자세히 보기...
클릭하여 계속 읽기 Go Boldly
광선이 뒤에서 뿜어져 나오는 가운데, 꽉 찬 관객 앞에서 음악을 트는 DJ

채용 정보

다른 관점에서 바라봅시다. 에머슨에서 발전과 우수함을 향한 공동의 열정을 공유하는 의욕적인 전문가들로 구성된 뛰어나고 헌신적인 팀과 함께 할 수 있습니다. 현재 에머슨의 채용 기회를 확인하십시오. 함께 나아갑시다.

자세히 보기...
클릭하여 계속 읽기 채용 정보
바쁜 사무실 회의실과 복도

투자자

NYSE: EMR
$141.47
$0.12
(0.0%)
52 Week High:$165.15
52 Week Low:$102.84
04/27/20264:00 PM
Quotes delayed at least 15 minutes

투자자 정보

2023 연례 보고서

2023년 진행 상황 및 성과에 대한 자세한 내용을 확인하십시오. 당사는 67년 연속 배당금 증가를 기록하고 재무 목표를 초과했으며, 다른 성과들 중에서도 더 높은 성장, 더 응집력 있는 자동화 포트폴리오를 구축했습니다. 당사는 현재 주주들을 위해 빠른 가치 창출을 실행하고 추진할 수 있는 훌륭한 위치에 있으며 앞으로 나아가고 있습니다.

Emerson은 필수 산업에서 지속 가능성, 효율성 및 안전성을 높이기 위한 기술, 소프트웨어 및 서비스를 개발하고 제공합니다.

환경

환경 지속 가능성 전략은 전 세계 산업 제조업체에게 매우 중요한 문제입니다. 에머슨은 파트너가 발전할 수 있도록 지원합니다. Emerson의 확고한 목표는 더욱 책임감 있는 환경 보호를 실천하는 지구를 만드는 것입니다. Emerson은 세상을 더 건강하고, 안전하고, 스마트하며, 지속 가능한 곳으로 만드는 혁신을 추구합니다.

자세히 보기...
클릭하여 계속 읽기 환경
태블릿을 사용하며 풍력 발전소에 서 있는 남자

사회적

에머슨은 직원이 진정한 자아를 실현할 수 있는 근로 문화를 구축하는 데 중점을 두고 있습니다. 전 세계에서 Emerson의 성공을 이끄는 핵심은 사람에게 투자하는 것입니다.

자세히 보기...
클릭하여 계속 읽기 사회적
사회적 책임

거버넌스

Emerson은 목적에 따라 책임감 있게 행동하기 위해 필요한 조치를 취합니다.

자세히 보기...
클릭하여 계속 읽기 거버넌스
거버넌스 및 책임
빛 무늬와 움직임이 표시된 도시 풍경 사진

재생 가능하고 신뢰할 수 있는 솔루션: 더 스마트한 소프트웨어로 더 깨끗한 전력을 공급하는 방법

당사는 고객이 재생 가능하고 신뢰할 수 있는 전력을 생산하고 자체 지속 가능성 및 사업 목표를 달성하는 데 필요한 솔루션을 제공합니다. 

자세히 알아보기
이 웹 사이트를 사용하려면 JavaScript를 활성화하세요.