Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Rosemount-Wireless WT210 Corrosion Erosion Transmitter

Rosemount™ Wireless WT210 Corrosion and Erosion Transmitter

Descrizione del prodotto

Get ongoing visibility into corrosion and erosion trends with real-time data from the Rosemount Wireless WT210 Corrosion and Erosion Transmitter. This non-intrusive, battery-powered, ultrasonic thickness transmitter continuously measures pipe or vessel wall thickness to help you understand the impact of corrosion and erosion on assets with temperatures up to 600°C (1100°F). The device is quick and easy to install and delivers reliable and accurate data via a WirelessHART® network, helping you to make more informed decisions regarding asset maintenance and replacement.

Temperature Range
Up to 600°C (1100°F)
Communication Protocol
WirelessHART
Battery Life
Up to 9 years, field replaceable.
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Measurement Range
Minimum wall thickness: 3mm (0.12")
Maximum wall thickness: Up to 100mm (4")
Performance
Metal loss detection capability better than 10 microns (0.5 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Funzionalità

  • Using breakthrough waveguide technology, the transmitter enables continuous operation even at temperatures of 600°C (1100°F) without the need for a couplant
  • Best-in-class metal loss detection accurately identifies corrosion and erosion trends, avoiding inefficient and potentially unsafe manual inspection methods
  • Easy, intuitive and non-intrusive installation enables a quick method to deploy without incurring wiring installation costs
  • Weld-free installation on applications with temperatures up to 425°C (797°F) when using the transmitter with the Universal Mount
  • No couplant required and long battery life helps allow the transmitter to be maintenance free for up to 9 years
  • WirelessHART® technology is secure, cost-effective, and delivers >99% data reliability

Documenti e schemi

Parti e accessori

Search
0 risultati in Prodotti