Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Keystone-K-figure 221 222 butterfly valve Powered Actuator

Keystone Figure 221/222 Butterfly Valve with Powered Actuator

Product Description

The Keystone Figure 221/222 is an economical bonded resilient seated butterfly valve complete with powered actuator, configurable by power source, size, function and more.

Características

Keystone Figure 221/222 Butterfly Valve
  • Bubble tight shut-off at full rated pressure in both directions.
  • The F222 lugged version is suitable for bi-directional end-of-line service at full pressure rating.
  • Top and bottom bearings absorbs side thrust loads.
  • A moulded-in O-ring in the seat for flange sealing eliminates the need for flange gaskets.
  • Body locating holes for easy installation and centering between flanges.
  • Extended neck allows adequate clearance for flange and insulation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Atuador de quarto de volta pneumático Keystone F89
  • Montagem direta para todas as válvulas borboleta e válvulas esféricas Keystone.
  • Conexão de válvula compatível com Keystone (imperial e métrico) e ISO 5211
  • O design de pino e cremalheira duplo anula os carregamentos laterais no eixo do pino, minimizando o desgaste do rolamento e aumentando a vida útil.
  • Caudal de produto otimizado com fins de curso padrão montados para ajuste da posição da válvula nas posições aberta e fechada (+/- 5� em cada extremidade).
  • O corpo em alumínio anodizado com revestimento eletrostático em pó (ESPC) fornece proteção durável contra ambientes corrosivos.
  • Versões de dupla ação e de retorno por mola disponíveis para operação segura e económica.
  • Até 12 molas individuais oferecem flexibilidade no alcance do torque tanto para válvulas esféricas quanto para borboleta.
  • O design de mola pré-comprimida e pino de acionamento à prova de rompimento significam manutenção e operação seguras.

Especificações

Keystone Figure 221/222 Butterfly Valve
Material
304 Stainless Steel, 316 Stainless Steel, Buna-N, Cast Iron, EPDM Rubber
Operating Temperature
Up to 302°F (150°C)
Pressure Class
ASME
Process Connection Type
150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
5 inch, NPS 10 / DN 250, NPS 12 / DN 300, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
NPS
Valve Type
Butterfly
Atuador de quarto de volta pneumático Keystone F89
Pressão entrada
Até 8,3 bar
Temperatura
-40 °C a 150 °C
Tipo
Quatro de volta

Documentação e desenhos

Keystone Figure 221/222 Butterfly Valve
Emerson Powered Actuator
Atuador de quarto de volta pneumático Keystone F89