ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

Misure di livello per solidi

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Attuatori
Prodotti - Software industriale avanzato
Gestione delle prestazioni delle risorse
Prodotti - Software di automazione
Sistemi di controllo e sicurezza
Illuminazione industriale e commerciale
Automazione industriale
Strumentazione di misura
Software per la gestione delle operazioni dei prodotti
Utensili professionali
Regolatori
Illuminazione industriale e commerciale
Valvole
Saldatura, assemblaggio e pulizia

Esplora Emerson

Go Boldly

Dedicando maggiore attenzione all'inclusione e all'empowerment, la cultura aziendale di Emerson è in prima linea con un singolare portafoglio software e aiuta i clienti a esplorare nuove tecnologie di automazione. 

Scopri di più...
Fare clic per continuare la lettura Go Boldly
DJ che mette musica davanti a una sala gremita con raggi di luce che si irradiano da dietro

Lavora con noi

Cambiamo il modo di pensare. In Emerson entrerai a far parte di un team di professionisti motivati e di talento che condividono la passione collettiva per il progresso e l'eccellenza. Scopri le opportunità attuali. Unisciti a noi.

Scopri di più...
Fare clic per continuare la lettura Lavora con noi
Sala riunioni in ufficio e corridoio pieni di dipendenti

Investors

NYSE: EMR
$137.45
$2.99
(0.0%)
52 Week High:$165.15
52 Week Low:$106.51
05/01/20264:00 PM
Quotes delayed at least 15 minutes

Informazioni per gli investitori

Rapporto annuale 2023

Scopri i dettagli relativi ai nostri progressi e alle nostre prestazioni nel 2023. Abbiamo superato i nostri obiettivi finanziari, segnando il 67° anno consecutivo di aumento dei dividendi, e abbiamo costruito un portafoglio di automazione più coeso e a crescita più elevata, fra gli altri risultati. Siamo ben posizionati per eseguire e guidare la creazione di valore accelerato per i nostri azionisti ora e in futuro.

Emerson sviluppa e fornisce tecnologie, software e servizi per offrire sostenibilità, efficienza e sicurezza maggiori a settori fondamentali.

Environmental

Environmental sustainability strategies are a vital priority for industrial manufacturers across the globe. Emerson helps partners advance progress. Empowering a more environmentally responsible planet is ingrained in our company Purpose: We drive innovation that makes the world healthier, safer, smarter and more sustainable.

Scopri di più...
Fare clic per continuare la lettura Environmental
Uomo in piedi con pale eoliche che utilizza un tablet

Social

We are focused on building a culture that empowers employees to bring their most authentic selves to work every day. Investing in people is key to driving the success of Emerson around the world.

Scopri di più...
Fare clic per continuare la lettura Social
Responsabilità sociale

Governance

We take the necessary steps to help ensure our company acts responsibly and in accordance with the Emerson Purpose.

Scopri di più...
Fare clic per continuare la lettura Governance
Governance e responsabilizzazione
Immagine di un paesaggio cittadino con strisce luminose e movimento

Il rinnovabile ora è anche affidabile: scopri come un software più intelligente consente di ottenere un'energia più pulita

Forniamo ai nostri clienti le soluzioni necessarie per generare energia rinnovabile e affidabile e raggiungere gli obiettivi aziendali e di sostenibilità. 

Ulteriori informazioni
Abilitare JavaScript per utilizzare questo sito Web.