Keystone-K-Series GR Butterfly Valve Powered Actuator

Keystone Series GR Butterfly Valve with Powered Actuator

Product Description

The Keystone Series GR is a general purpose resilient seated butterfly valve available in flanged, lugged or wafer body style complete with powered actuator, configurable by power source, size, function and more.

Caractéristiques

Keystone Series GR Butterfly Valve
  • Wafer and lugged body design with face-to-face dimension, according to EN 558 Series 20 and API 609.
  • Designed according to EN 593 and API 609.
  • The seat is field replaceable and fully isolates the body and shaft from the flow.
  • Primary shaft sealing exceeds the pressure rating of the valve and prevents leakage through shaft area to atmosphere.
  • A secondary shaft sealing provides back-up safety.
  • A molded-in O-ring in the seat for flange sealing eliminates the need for gaskets.
  • Shaft seals prevent moisture penetrating into the shaft area.
  • The two piece shaft allows for a thin disc and provides minimal obstruction to flow (up to DN 300/ NPS 12).
  • Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life and drop-tight shut-off.
  • Body locating holes allow ease of installation and centering between the flanges.
  • Extended body neck allows for pipe insulation.
  • Top and bottom shaft bearings for optimized support and minimum friction and decreased torque.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Actionneur quart de tour pneumatique Keystone F89
  • Montage direct sur tou les robinets à papillon Keystone et sur les robinets à tournant sphérique.
  • Interface de montage ISO 5211 et compatible avec les robinets à papillon Keystone (impérial et métrique)
  • La conception à pignon et double crémaillère permet d'annuler les effforts latéraux sur l'arbre du pignon, ce qui minimise l'usure des paliers et prolonge la durée de vie.
  • Un débit optimisé grâce aux butées de fin de course de série pour un réglage précis de la position ouverte et fermée du robinet (+/- 5� à chaque extrémité).
  • Le corps en aluminium anodisé avec peinture de finition de type poudre électrostatique (ESPC) offre une protection durable en environnements corrosifs.
  • Versions à double effet et à rappel par ressort disponibles pour un fonctionnement économique et sûr.
  • Jusqu'à 12 ressorts individuels offrent la flexibilité d'adapter le profil de couple pour les robinets à tournant sphérique et les robinets à papillon.
  • La conception des ressort précomprimés et du système anti-éjection du pignon est une garantie de fonctionnement et de maintenance sûrs.

Spécifications

Keystone Series GR Butterfly Valve
Sizes:
DN 50 - 900 (NPS 2 - 36)
Pressure:
16 bar DN 50 - 300 (230 psi NPS 2 - 12)
10 bar DN 350 - 900 (150 psi NPS 14 - 36)
Reinforced seat:
16 bar DN 350 - 600 (230 psi NPS 14 - 24)
End of line:
10 bar DN 50 - 300 (150 psi NPS 2 - 12)
6 bar DN 350 - 900 (90 psi NPS 14 - 36)
Reinforced seat:
10 bar DN 350 - 600 (150 psi NPS 14 - 24)
Vacuum service:
0.4 bar (5.8 psia)
Temperature:
`-40°C to +160°C (-40 °F to +320°F)
Flange accommodation:
PN 6/10/16, 125/150, JIS 10K, BS Table E, AS4087 PN 16, AS2129 Table E
Actionneur quart de tour pneumatique Keystone F89
Pression d’alimentation
Jusqu'à 8,3 bar
Température
`-40°C à 150°C
Type
Quart de tour

Documentation et schémas

Keystone Series GR Butterfly Valve
Emerson Powered Actuator
Actionneur quart de tour pneumatique Keystone F89