The AVENTICS Series 614 SentronicPLUS is a 3-way digitally operated proportional pressure control valve that accurately adjusts pressure, flow, force, speed, and linear or angular positions to control air and inert gas media. Its construction allows use in potentially explosive atmospheres according to ATEX Directive 2014/34/EU. The valve´s components are designed to provide control at an extremely low hysteresis. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is designed for applications with very dynamic pressure requirements, and has integrated IO-Link communication capabilities.
Recommended |
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
Min Ambient Temperature
|
0
|
Max Ambient Temperature
|
60 °C
|
Media
|
Air, Inert Gas
|
Coil Class
|
F
|
availability
|
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: Bahnindustrie | Emerson - Deutschland
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Industrial Analyzers | ASCO
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Railway Industry | Emerson
Brochure: Rapid Engineered Solutions | ASCO
Flyer: Proportional Pressure Control Product Selection | AVENTICS
Catalog: 614 External Pressure Supply | AVENTICS - EMEA & AP
Catalog: 614 Sentronic PLUS - IO-Link | AVENTICS
Catalog: Series 614 Sentronic PLUS | AVENTICS - Americas
Catalog: Series 614 Sentronic PLUS | AVENTICS - EMEA & AP
Assembly instructions: Proportional pressure regulator | AVENTICS
Installation Manual: Series 614 IO-Link Class A - AVENTICS - Americas
Installation Manual: Series 614 IO-Link Class A - AVENTICS - EMEA-APAC
Installation Manual: Series 614 Sentronic PLUS - AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Catálogo: Industria Ferroviaria | Emerson
Folleto : Soluciones de Ingeniería Rápidas | ASCO
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Brochure : Analyseurs Industriels | ASCO
Brochure : Conception rapide de solutions | ASCO
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Technologie proportionnelle ASCO et AVENTICS
Brochure: Tire Manufacturing | Emerson
ASCO and AVENTICS Proportional Technology | Brochure (IT)
ASCO and AVENTICS Proportional Technology | Brochure (IT)
Brochure: Analizzatori Industriali | ASCO
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Settore Ferroviario | Emerson
Brochure: Soluzioni Pneumatiche | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.