Explosion Proof Solenoid Valves

Explosion-proof solenoid valves are engineered to function in hazardous areas. ASCO’s explosion-proof valves are designed to contain explosions in an encapsulated solution without causing external hazard. Built to support safe operation in challenging environments, the ASCO valves’ designs provide safety and reliability. Many valves are certified according to Safety Integrity Level (SIL) requirements, as well as certifications covering main areas of the world like ATEX, IECEx, NEMA, UL, CSA, CCC, INMETRO, KOSHA, and PESO.

Read More...
Click to continue reading Explosion Proof Solenoid Valves

Взрывобезопасные электромагнитные клапаны

1–5 из 5 результатов в разделе Продукты
: