laser-plastic-welding-branson

Laser Plastic Welding

Branson’s patented laser plastic welding technology delivers the cleanest and most precise joints.

Laser Precision Delivering Exceptional Quality

A particulate-free process creates exceptional aesthetics and enhances design freedom. Scalability and faster cycle times improve yield rates, while our patented Simultaneous Through-Transmission Infrared (STTIr) process provides premium solutions not available anywhere else.

Laser plastic welding uses no friction, vibration or harsh movement. It is the ideal choice for any sized part requiring a clean join, including complex 3D contours.

laser-welded-medical-device-branson

Сотрудничайте с глобальной сетью экспретов по сварке, чтобы найти верное решение лазерной сварки пластмассы для ваших первоочередных задач.

Read More...
Click to continue reading Laser Precision Delivering Exceptional Quality

How It Works

Laser Welding

Laser Welding is a joining solution that creates a particulate-free, clean joint.  Laser welding is capable of joining together a wide range of materials. It was developed as a result of ever evolving products and their need to be smaller and perform to a higher standard.

The Process

Emerson’s laser welding employs a patented process called Simultaneous Through-Transmission Infrared® (STTIr) welding. STTIr uses fiber-optic bundles to deliver light from laser diodes to the Waveguide. The Waveguide is a custom-tailored tool that directs the laser at a precise target line to heat and join the plastic. This enables the heating and plastification of an entire weld line at once, and provides a uniform melt down and weld collapse.  STTIr is scalable from small to large parts.

Applications

Laser welding is frequently chosen for applications which require particulate-free joints and fast cycle times.  Laser welding is tolerant to warpage and defects, complex shapes and parts to be laser welded can be pre-assembled.  The laser welding process does not involve movement or vibration during the weld cycle and can therefore be used for welding delicate internal components.

Products



Industry Applications

Industry Solutions

Electronics

Create complete, virtually invisible welds for any-shaped plastic part, with no use of solvents or adhesives. 

Сложные задачи для текстильной промышленности

Textiles

Flexible solutions that create durable seals without the need for glues, clips and yarns in product designs.

Мелкая бытовая техника

Appliances

Weld components for large and small household appliances, from washers to kitchen and bath appliances.

branson-custom-tooling

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

LEARN MORE
Please enable JavaScript to use this website.