Pulse Valves

A pulse valve is a solenoid or pilot-operated diaphragm valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With high flow rates, industry-leading peak pressure, and fast response times, these valves deliver optimal filter cleaning performance at a wide temperature range while reducing compressed air usage and costs. ASCO also offers compact pilot valves and pilot valve boxes for pulse valve control.

Read More...
Click to continue reading Pulse Valves

Клапаны с поршневым приводом

1–3 из 3 результатов в разделе Продукты
: