In the solvent extraction (SX) process, there is a continuous flow of leachate from leach pads to the SX plant. Isolation valves are installed on these lines to isolate the leaching solution, raffinate, and/or pregnant solution for maintenance purposes. Valves must resist the corrosive media and perform on demand with zero leakage isolation to secure the safety of personnel and the environment.
The following products are capable of providing zero leakage shutoff of leachate lines. These valves are engineered for long lasting performance in corrosive environments such as leach pads.
Mining and refining copper into the purity required poses safety, efficiency, and reliability challenges for global miners.
en savoir plusA white paper, High-Performance Control Valves for Water Addition Processes in Ore Mining, highlights the importance of valve selection in reducing operational and maintenance costs, waste, and water usage.
en savoir plusOne of the challenges of commodity producers in general and mining companies in particular is that they have very little control over demand and pricing for their products. Individual producers benefit or suffer through up and down cycles, and find they really only have control over their own internal variables. These days, specialty metals and …
en savoir plus