ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel logra un conocimiento total del inventario del silo con el escáner de sólidos 3D.




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

prod-rmt-solids_measurements-solids_zoom

Los escáneres de sólidos 3D se instalaron en todos los silos de materiales en la fábrica.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Actuadores
Productos - Software avanzado de la industria
Gestión del rendimiento de los activos
Productos - Software de automatización
Sistemas de control y seguridad
Iluminación industrial y comercial
Automatización industrial y en fábricas
Instrumentos de medición
Productos Software de gestión de operaciones
Herramientas profesionales
Reguladores
Iluminación industrial y comercial
Válvulas
Soldadura, ensamblaje y limpieza

Explorar Emerson

Go Boldly

Al impulsar un enfoque más centrado en la inclusión y la capacitación, la cultura empresarial de Emerson lidera el camino con una cartera de software exclusiva y ayuda a los clientes a explorar nuevas tecnologías de automatización. 

Ver más...
Haga clic para continuar leyendo Go Boldly
DJ tocando frente a una casa repleta de gente con rayos de luz que se proyectan detrás de ellos

Carreras

Pensemos de manera diferente. En Emerson, se unirá a un equipo talentoso y dedicado de profesionales motivados que comparten una pasión colectiva por el progreso y la excelencia. Eche un vistazo a nuestras oportunidades actuales. Vamos, juntos.

Ver más...
Haga clic para continuar leyendo Carreras
Sala de reuniones y pasillo de oficina con mucha gente

Inversores

NYSE: EMR
$137.76
$0.48
(0.0%)
52 Week High:$165.15
52 Week Low:$114.83
05/13/20264:00 PM
Quotes delayed at least 15 minutes

Información para inversores

Informe anual 2023

Vea detalles sobre nuestro progreso y rendimiento en 2023. Superamos nuestros objetivos financieros, marcamos el 67.º año en que obtuvimos consecutivamente mayores dividendos y hemos construido una cartera de automatización más cohesiva y de mayor crecimiento, entre otros logros. Estamos bien posicionados para ejecutar e impulsar la creación de valor acelerada para nuestros accionistas en la actualidad y a futuro.

Emerson desarrolla y suministra tecnologías, software y servicios que permiten incrementar la sostenibilidad, la eficiencia y la seguridad de las industrias esenciales.

Consideraciones ambientales

Las estrategias de sostenibilidad medioambiental son una prioridad esencial para los fabricantes industriales en todo el mundo. Emerson colabora con sus socios para impulsar el progreso. Nuestro propósito como empresa está muy arraigado en potenciar un planeta más responsable con el medioambiente: impulsamos la innovación que hace que el mundo sea más saludable, más seguro, más inteligente y más sostenible.

Ver más...
Haga clic para continuar leyendo Consideraciones ambientales
Un hombre parado en los molinos de viento, usando una tableta

Consideraciones sociales

Nuestro objetivo es promover una cultura que motive al personal a trabajar cada día con total autenticidad. Invertir en el personal es clave para impulsar el éxito de Emerson en todo el mundo.

Ver más...
Haga clic para continuar leyendo Consideraciones sociales
Responsabilidad social

Gobernanza

Tomamos las medidas necesarias para ayudar a garantizar que nuestra empresa actúe de manera responsable y de acuerdo con el propósito de Emerson.

Ver más...
Haga clic para continuar leyendo Gobernanza
Gobernanza y responsabilidad
Fotografía de un paisaje urbano con líneas de luces y movimiento

Renovable y confiable: de qué manera un software más inteligente permite generar una energía más limpia

Proporcionamos las soluciones que nuestros clientes necesitan para generar energía renovable y confiable y para lograr sus propios objetivos de sostenibilidad y de negocios. 

Más información
Habilite JavaScript para usar este sitio web.