Next Gen Photo
Computadoras de caudal Next Gen

Aportando nueva tecnología y mejoras importantes a la industria del petróleo y del gas

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

Actuadores
Productos - Software avanzado de la industria
Gestión del rendimiento de los activos
Productos - Software de automatización
Sistemas de control y seguridad
Iluminación industrial y comercial
Automatización industrial y en fábricas
Instrumentos de medición
Productos Software de gestión de operaciones
Herramientas profesionales
Reguladores
Iluminación industrial y comercial
Válvulas
Soldadura, ensamblaje y limpieza

Explorar Emerson

Go Boldly

Al impulsar un enfoque más centrado en la inclusión y la capacitación, la cultura empresarial de Emerson lidera el camino con una cartera de software exclusiva y ayuda a los clientes a explorar nuevas tecnologías de automatización. 

Ver más...
Haga clic para continuar leyendo Go Boldly
DJ tocando frente a una casa repleta de gente con rayos de luz que se proyectan detrás de ellos

Carreras

Pensemos de manera diferente. En Emerson, se unirá a un equipo talentoso y dedicado de profesionales motivados que comparten una pasión colectiva por el progreso y la excelencia. Eche un vistazo a nuestras oportunidades actuales. Vamos, juntos.

Ver más...
Haga clic para continuar leyendo Carreras
Sala de reuniones y pasillo de oficina con mucha gente

Inversores

NYSE: EMR
$144.23
$0.16
(0.0%)
52 Week High:$145.28
52 Week Low:$90.06
07/18/20254:00 PM
Quotes delayed at least 15 minutes

Información para inversores

Informe anual 2023

Vea detalles sobre nuestro progreso y rendimiento en 2023. Superamos nuestros objetivos financieros, marcamos el 67.º año en que obtuvimos consecutivamente mayores dividendos y hemos construido una cartera de automatización más cohesiva y de mayor crecimiento, entre otros logros. Estamos bien posicionados para ejecutar e impulsar la creación de valor acelerada para nuestros accionistas en la actualidad y a futuro.

Emerson desarrolla y suministra tecnologías, software y servicios que permiten incrementar la sostenibilidad, la eficiencia y la seguridad de las industrias esenciales.

Consideraciones ambientales

Las estrategias de sostenibilidad medioambiental son una prioridad esencial para los fabricantes industriales en todo el mundo. Emerson colabora con sus socios para impulsar el progreso. Nuestro propósito como empresa está muy arraigado en potenciar un planeta más responsable con el medioambiente: impulsamos la innovación que hace que el mundo sea más saludable, más seguro, más inteligente y más sostenible.

Ver más...
Haga clic para continuar leyendo Consideraciones ambientales
Un hombre parado en los molinos de viento, usando una tableta

Consideraciones sociales

Nuestro objetivo es promover una cultura que motive al personal a trabajar cada día con total autenticidad. Invertir en el personal es clave para impulsar el éxito de Emerson en todo el mundo.

Ver más...
Haga clic para continuar leyendo Consideraciones sociales
Responsabilidad social

Gobernanza

Tomamos las medidas necesarias para ayudar a garantizar que nuestra empresa actúe de manera responsable y de acuerdo con el propósito de Emerson.

Ver más...
Haga clic para continuar leyendo Gobernanza
Gobernanza y responsabilidad
Fotografía de un paisaje urbano con líneas de luces y movimiento

Renovable y confiable: de qué manera un software más inteligente permite generar una energía más limpia

Proporcionamos las soluciones que nuestros clientes necesitan para generar energía renovable y confiable y para lograr sus propios objetivos de sostenibilidad y de negocios. 

Más información
Habilite JavaScript para usar este sitio web.