No image available
No image available
Your request is being processed.
Yarway-P-INB200 inverted bucket

Yarway INB200 Inverted Bucket Steam Traps

Product Description

The INB200 Series inverted bucket steam traps utilized in a variety of light condensate load applications such as drip, tracing, and unit heaters. These traps are simple and reliable while discharging condensate close to the saturation curve.

Features

  • Stainless steel construction for extended life through resistance to corrosion, water hammer, and freezing during cold weather shutdowns.
  • Suitable for wide variety of loads and applications
  • Chrome Steel Valve and Seat – Long life and maximum corrosion and erosion resistance.
  • Universal Connector option for inline repairs – body mounts permanently into system. Trap installs via two bolt universal mount connection.
  • Resists Dirt and Scale – Valve and seats positioned at top of traps

Specifications

Technology
Mechanical (Inverted Bucket)
Size
NPS 1/2, 3/4, and 1 / DN 15, 20, and 25
Maximum Temperature
800°F (425°C)
Operating Pressure
650 psi (44.8 bar)
Capacity
Up to 2400 lb/hr (1090 kg/hr)
Connections
NPT, SWE, BSPT, 150RF, 300RF, PN40
Materials
Stainless Steel

Documents & Drawings