Hydraulic Actuators
Our hydraulic actuators are engineered to withstand harsh environments and demanding ESD applications.
Hydraulic actuators are used to control flow in a system. Our portfolio includes rotary vane, helical spline, linear, scotch yoke, and rack and pinion designs made for a wide range of industrial applications. Whether you need to automate emergency shutdown (ESD) valves, reduce emissions in your pipeline system, or address other flow control challenges, we have a valve actuation solution to address your reliability, safety and sustainability needs.
Frequently Asked Questions About Hydraulic Actuators
Learn the answers to some of the most common questions about hydraulic valve actuation.
Hydraulic actuators are mechanical devices that convert hydraulic energy into mechanical energy to move valves and control the flow of gases or fluids in a system.
Hydraulic actuators are commonly used to automate valves on gas transmission pipelines, as the pipeline gas provides a ready source of power for the devices.
Some of the primary benefits of hydraulic actuators include: