Electric Motion Control
Emerson’s portfolio provides the flexibility, durability, and connectivity for flexible, cost-effective performance.
eraaaaaaa
Advanced motion control is necessary to achieve energy efficiency, optimized process, and equipment functionality. Emerson’s wide selection of variable frequency drives, linear electric actuators and Servo solutions can help you streamline configuration and achieve the data connectivity needed for more consistent, flexible, and sustainable manufacturing processes, while delivering peak efficiency, higher throughput. and cost savings at every stage of production.
Variable frequency drives (VFD) are electric motor controllers that deliver adjustable frequency and voltage. They can help reduce energy and operations costs by enabling motors to run at optimum speed, and are often used to control AC motors for pumps, fans, conveyors, and other applications. In machine applications, a modern VFD can provide the precise speed control usually associated with DC motors and drives, with much lower maintenance costs.
PACMotion VFDs from Emerson control flow by varying motor speed to match the load, which can greatly reduce your energy consumption and motor stress. They are extremely compact, and save space through smaller cabinet enclosures or through rugged designs where no cabinet is needed. You can seamlessly integrate PACMotion VFDs with controllers using field device management to provide data feedback that can improve processes and profitability in the application. processes
Variable Frequency Drive - 4.3A, 1HP, 240V, 1 Phase, IP20, PROFINET
Suitable for installation in National Electrical Manufacturer Association (NEMA)-rated boxes with PLCs and other electrical devices.
Variable Frequency Drive - 2.2A, 1HP, 480V, 3 Phase, IP20, PROFINET
Suitable for installation in National Electrical Manufacturer Association (NEMA)-rated boxes with PLCs and other electrical devices.
Variable Frequency Drive - 24.0A, 7.5HP, 240V, 3 Phase, IP55 PROFINET
Dust-proof housing for up to eight hours and medium water protection, suitable for shop floors and proximity to motors & devices under drive control.
Variable Frequency Drive - 7.0A, 2HP, 240V, 3 Phase, IP66, PROFINET
Housing protects against excessive dust and water exposure, suitable for harsh environments such as oil & gas and mining applications.
Servo motors and drives are selected for precise motor control, especially with detailed operations involving robotics and other finely controlled processing equipment. While valued for their fast acceleration and high accuracy, they also can be challenging to configure. PACMotion™ servo drives and motors from Emerson deliver the fast, highly precise motion required in demanding industrial applications. Their plug-and-play motor recognition and flexible integration features help speed startup and commissioning while the compact footprint allows easy integration into tight machine configurations.
Additionally, PACMotion servo drives connect to Emerson’s high-performance Rx3i EtherCAT motion controllers, adding networking and scalability to a feature-rich set of general motion application capabilities. Industry standard programming through PAC Machine Edition gives you the freedom to use the best language for your application. A common user interface, drag-and-drop editing, and a rich set of development tools enable easy programming, optimized resources, and improved application development efficiency.
PACMotion High Speed Servo Drive, 6A, 120/240 V
Drive with plug-and-play compatibility with Emerson motors, optical I/O isolation, low-profile screw terminal connections and broad feedback device support.
PACMotion High Speed Servo Drive, 12A, 240/480 V
Compact and powerful drive designed for synchronous servomotors with closed-loop control of torque, speed, and position, and real-time performance feedback.
PACMotion High Speed Servo Motor, Frame Size 4
Servo motor with 10x32mm Shaft, 3mm Closed Key, Single Connector, Brake, SFD3, Single-Turn Abs, suitable for many motion-control applications.
PACMotion High Speed Servo Motor, Frame Size 7
Servo motor with NEMA Mount, 9x25mm Shaft, 3mm Open Key, Dual Connector, Brake, BiSS, Multi-Turn Abs, with high acceleration rates & brushless design
Electric linear actuators are typically powered by DC motors and are used in applications that depend on precision, high load capacity, compact operation, such as filling machines, metal stamping, and industrial machinery. Increasingly, operators also need flexibility to meet changing production demands, and energy efficiency to support environmental and sustainability goals.
Emerson’s electric linear motion control solutions incorporates the AVENTICS™ Series SPRA electric rod-style linear actuators and PACMotion™ servo motion control system. This complete solution helps to simplify procurement, development ,and commissioning. The solution also offers the highest levels of reliability and accuracy for assured uniformity and consistency of production. A high level of flexibility allows rapid line changeovers, enabling shorter production runs and increased machine utilization.
AVENTICS™ Series Electric Rod-Style Actuators
Flexible, precise and energy efficient, and easy to connect to preferred motor and control systems, saving time and lowering total cost of ownership.
Emerson engineers are factory automation experts who help our customers solve their toughest challenges and achieve their most ambitious goals by applying comprehensive, innovative floor-to-cloud solutions. You can achieve maximum value by combining our hardware and software solutions: We can move data from our sensors and devices to an on- or off-premise cloud, where it provides valuable insights into machine and process performance and directly improves productivity, sustainability, and safety. Together, we can future-proof your operations by solving your toughest automation challenges today.