No image available
No image available
Your request is being processed.
Rosemount-P-9205 Magnetic Flow Sensor

Rosemount 9205 Magnetic Flow Sensor

Product Description

The Rosemount 9205 Magnetic Flow Sensor has been optimized to deliver a faster and more stable magnetic field, enhancing measurement confidence across a wide range of applications. Its new aluminum construction offers a robust, chemically resistant housing that meets or exceeds NEMA 4X and IP66/67/68/69 ratings. The intrinsically safe design enables simpler and safer remote sensor wiring without the need for hot work permits—ideal for hazardous environments.

Specifications

Compatibility
Compatible with the Rosemount 9732 Magnetic Flow Transmitter
Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Size
1/2 - 8 inch (15 -200 mm)
Liner Materials
PEX, PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber, Adiprene
Electrode Material
316L Stainless Steel, Nickel Alloy, Platinum/Iridium, Tantalum, Titanium
Flange Materials
Carbon Steel, 304L Stainless Steel, and 316L Stainless Steel
Flange Ratings
ASME B16.5 Class 150-2500, DIN PN 10-40, AS 2129 Table D
Sensor Housing
NEMA 4X and IEC 60529 IP66/67/68/69 polyurethance painted cast aluminum, 300 Series, or 316L
Enclousure Ratings
NEMA 4X and IEC 60529 IP66/67/68/69

Features

  • Minimize maintenance and repair with an obstructionless design featuring no moving parts
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Meet the needs and requirements for most applications with an aluminum sensor housing
  • Ensure reliability in the harshest environments with an all-welded SST sensor housing
  • Enhanced magnetics delivers faster and more stable magnetic field for a more accurate and stable flow measurement
  • Intrinsically safe sensor design enables simpler and safer remote sensor wiring without the need for hot work permits—ideal for Class I, Div 1 / Zone 0 / Zone 1 installations

Documents & Drawings