Micro Motion-RMTCORE9WIREZN

Micro Motion 9-wire remote standard (700) core processor with ATEX approval-NPT

$3,860.00

Product Description

9-wire remote core processor with ATEX approval - NPT Includes: COVER, 700 SS, ASSY, REMOTE CORE PLATE PCA, ASSY, ASSY, REMOTE CORE HSG 1/2 NPT, TAG,RMT CORE PRCR ATEX, KIT,TERM BLOCK RMT 1700/2700, PLUG,PIPE PLASTIC 3/4 NPT, CORE PROCESSOR, SW V 3.12

Specifications

Compatibility
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Micro Motion 1600 Compact Transmitter
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Micro Motion 2400S Compact, Integral-Mount Transmitter
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Micro Motion 3300 Controller, Remote Rack/Panel Mount
Micro Motion 3350 Controller, Remote Field Mount
Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
Micro Motion 3700 Controller And Transmitter, Remote Field-Mount
Micro Motion 4700 Coriolis Configurable Inputs and Outputs Transmitter
Micro Motion 5700 Field-Mount Transmitter
Micro Motion 9739MVD Field And Truck Mount Multivariable Transmitter
Micro Motion LFT Extreme Low Flow Transmitter
Micro Motion 4200 2-Wire Transmitter

Documents & Drawings