No image available
No image available
Your request is being processed.
Fisher-P-4680

Fisher™ 4680 Zero-Bleed Pilot Controller

Product Description

Building off its long history of pneumatic controllers, Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 pilot controller. This fully-mechanical instrument provides customers in the midstream and downstream natural gas industry a reliable and versatile option for performing pressure control regulation with a sliding-stem or rotary control valve while achieving zero emissions in the steady state.

Features

  • Zero steady state emissions.
  • Modular construction allows for direct and reverse configurations.
  • Simplified tuning with intuitive setpoint screw and deadband adjustment drum.

Specifications

Classifications
ATEX, CUTR
Input Signal
Pneumatic
Max Outlet Pressure
150 psig
Mounting Type
Remote Mount
Operating Temperature
Standard Temperature
Process Control
Pressure
Supply Media
Air, Natural Gas
Input Signal
Pneumatic
Other Configurations
Contact your local Emerson sales office to learn about additional specifications or options for this product.

Documents & Drawings