FBxConnect™ Configuration Software is a Microsoft® Windows® based program that enables users to easily configure, monitor, service and calibrate Emerson's FB1000 and FB2000 Series Flow Computers and the FB3000 RTU. Designed for ease of use, FBxConnect™ software provides at-a-glance monitoring, quick access to commonly performed tasks, and configuration wizards to enable users to quickly deploy any device in our FBx measurement and control platform while reducing the likelihood of errors. An intuitive, ribbon-based menu system allows users to effortlessly navigate to the configuration screens during setup. In addition, the software offers extensive dropdown menus, radio buttons, and software-selectable I/O and communications to further expedite setup. A global suite of calculations and engineering units are also selectable through FBxConnect software, ensuring users have a comprehensive tool that serves a range of operational requirements.