Branson-P-GCX-4

Branson GCX 4-Frequency Switching Controllers

Product Description

By using the Branson GCX 4-frequency oscillator and frequency switching controller, 4 (or any 3) frequencies can be freely selected and oscillated. The ability to switch between frequencies makes ultrasonic cleaning very efficient and can also be used as a cleaning evaluation device.

Specifications

Element Configuration
6, 12, 18, or 24
Input Voltage
100V~240V±10%, or 208V~230V±10%
Average Output Power
40W per element
Output Frequency
3 levels : 40kHz/80kHz/120kHz, or 80kHz/120kHz/170kHz
4 levels : 40kHz/80kHz/120kHz/170kHz
Dimension (mm)
320 (W) X 430 (D) X 149 (H)

Features

  • Switchable Frequency: This can be set to oscillate at any of four frequencies (40kHz, 80kHz, 120kHz, 170kHz, or any three) using the switching controller.
  • Flexible Setting: Manual operation of the GCX oscillation mode setting, output level adjustment, etc., is possible using the front panel control switches and volume control.
  • Cleaning Uniformity: The sweep function allows the oscillation frequency to vary periodically in the range of ±1000Hz, preventing uneven washing. The sweep rate can be switched between Hi and Low.
  • External Control: By selecting the controller to the external control mode, external control operation including frequency switching is possible.
  • Power Control: The ultrasonic output can be adjusted to match the ultrasonic output to match the material to be cleaned. Manual adjustment and continuous variation from the PLC are possible.
  • Auto Frequency Adjuster: The AFT circuit built into the oscillator circuit ensures that the ultrasonic waves are always emitted at the optimum frequency to follow changes in cleaning conditions.

Documents & Drawings