No image available
No image available
Your request is being processed.
AVENTICS-STV25K10S

SolaHD™ PN STV25K10S

$340.30

Product Description

TVSS 120V 1PH 0-135V DIN MTG

Specifications

Amperage
20
Noise Attenuation, Nominal Mode
50 dB Min
Noise Attenuation, Common Mode
40 dB Min
Hertz
47-63 Hz
Input Voltage Range
120, 240 Vac
Number of Phases
Single Phase
Operating Temperature
-40°C to +60°C
Status Indicator
Green LED, Form C Contacts
Mounting
DIN Rail Mount (Chassis Mount Optional)

Features

  • cRUus, RoHS
  • Compact and narrow design maximizes panel space
  • Low clamping levels for more effective protection
  • Easy access terminal screws for quick mounting and installation
  • 25,000 amps of surge protection
  • Sinewave tracking and all mode protection provide consistent and reliable protection on all electrical paths
  • Thermal fusing prevents MOV overheating caused by excessive current levels

Documents & Drawings