No image available
No image available
Your request is being processed.
AVENTICS-SDN1024100D

SolaHD™ PN SDN1024100D

$708.00

Product Description

DIN P/S SDN-D 240W 24V 10A 1ph IECEX

Specifications

Continuous Power Boost
Up to 120% of nominal, from -40 °C to +50 °C
Inductive Load Power Boost
150% of nominal for 4 sec
Circuit Interruption Power Boost
Peak cuurent up to 600% of nominal for 15 msec, at >19 V
Hazardous Location Certifications
UL Recognized Component, Haz Loc, E234790;Class I Div 2, Groups A, B, C, D T4ATEX Directive: Ex II 3 G, Ex ec IIC T4 Gc (SDN 10-24-100D), Ex II 3 G, Ex ec nC IIC T4 Gc (SDN 20-24-100D)IECEx Certified:Ex ec IIC T4 Gc (SDN 10-24-100D),Ex ec nC IIC T4 Gc (SDN 20-24-100D)
Input Voltage, Nominal (Range)
100 - 240 Vac (85-264 Vac), 43 - 67 HzSDN 10-24-100D: 100-300 Vdc (90-375 Vdc)SDN 20-24-100D: 100-250 Vdc (90-275 Vdc)
Operating Temperature
�40 °C to +70 °C
Active Power Factor Correction
Greater than 0.98

Features

  • Typical applications include industrial automation; process control; material handling and conveyors; and hazardous locations
  • High performance unit in a compact package
  • Optional network communications modules provide important diagnostic information to controllers, HMI, and computers
  • Continuous Power Boost: Up to 120% continuous, for temperatures up to 50 °C
  • Extensive international hazardous location certifications, including Class I Zone 2, ATEX, and IECEx.
  • Inductive Load Power Boost additional short term power, to assist in starting loads with high inrush current
  • Multi-turn potentiometer simplifies accurate setting of output voltage
  • DC OK Relay Terminals provide diagnostic information to a PLC or controller
  • Circuit Interruption Power Boost provides short duration peak current sufficient to trip properly sized load side fuse or circuit breaker in the event of a load fault
  • Supports redundant power supply operation using optional SDN™ Redundancy modules
  • Wide operating temperature range accommodates both extreme hot and extreme cold environments
  • 5-year limited warranty

Documents & Drawings