No image available
No image available
Your request is being processed.
AVENTICS-R412027647

AVENTICS™ Round plug connectors with cable, Series CON-RD R412027647

$197.58
QTY:

Product Description

CON-RD-MA-M12-8-5000-PUR-MS-RJ-8

Specifications

Type
Round plug connectors
Max. operating voltage AC
60 V DC
Max. operating voltage DC
60 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
8-pin
Electrical connection 1, coding
X-coded
Cable exit 1
angled
Cable exit angle
90°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
RJ45
Electrical connection 2, number of poles
8-pin
Electrical connection 2, coding
X-coded
Cable exit 2
straight
Shielding
shielded
Cable length
5 m
Protection class
IP66K
Min. ambient temperature
-25 °C
Max. ambient temperature
85 °C
Max. current
0.5 A
Wire cross-section
0.14 mm²
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings