No image available
No image available
Your request is being processed.
AVENTICS-R412008541

AVENTICS™ Series DDL R412008541

$2,408.36
QTY:

Product Description

BDC-B-BDDL_32

Specifications

Version
Driver
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
32
Operational voltage electronics
24 V DC
Power consumption electronics
0.05 A
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
-10% / +10%
Total current for actuators
3 A
Protection class
IP65
Max. power consumption per coil
0.1 mA
Max. cable length
40 m
Max. number of DDL participants
14
Port valve system
Socket (female)
Port valve system
2.0 mm strip
Port valve system
2x13-pin
Communication port
Plug (male)
Communication port
M12
Communication port
5-pin
Communication port
A-coded

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Documents & Drawings