No image available
No image available
Your request is being processed.
AVENTICS-R412006000

AVENTICS™ Filter, Series AS2-FLS R412006000

$89.49
QTY:

Product Description

AS2-FLS-G014-PBP-HO-05,00

Specifications

Parts
Filter
Reservoir
reservoir, polycarbonate, with PA protective guard
Port
G 1/4
Filter porosity
5 µm
Nominal flow Qn
2100 l/min
Condensate drain
semi-automatic, open without pressure
Working pressure min.
1.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. achievable compressed air class acc. to ISO 8573-1:2010
6 : 7 : -
Filter reservoir volume
28 cm³
Filter element
exchangeable
Weight
0.212 kg
Mounting orientation
vertical
Type
Can be assembled into blocks
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Die cast zinc
Material reservoir
Polycarbonate
Material protective guard
Polyamide
Material filter insert
Polyethylene

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings