No image available
No image available
Your request is being processed.
AVENTICS-5728400620

AVENTICS™ 4/2-directional valve, Series 840 5728400620

$84.27
QTY:

Product Description

V840-4/2OC-DI04-024DC-03-LED

Specifications

Activation
Electrically
Nominal flow Qn
200 l/min
Switching principle
4/2
Compressed air connection output
Ø 6x1
Working pressure min.
1.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
22.5 mm
Valve type
Diaphragm poppet valve
Connection type
Pipe connection
Return
with air spring return
Control pressure min.
1.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings