No image available
No image available
Your request is being processed.
AVENTICS-5727400220

AVENTICS™ 5/2-directional valve, Series 740 5727400220

$122.11
QTY:

Product Description

V740-5/2AR-024DC-07

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/2
Compressed air connection output
Ø 8x1
Working pressure min.
1.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent, without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Diaphragm poppet valve
Valve plug connector
With valve plug connector
Throttle
with throttle
Connection type
Pipe connection
Return
with air spring return
Blocking principle
Plate principle, Single base plate principle
Can be assembled into blocks
Can be assembled into blocks
Temperature resistance
-25 °C cold-resistant
Min. ambient temperature
-25 °C
Max. ambient temperature
50 °C
Min. medium temperature
-25 °C
Max. medium temperature
50 °C

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings