AVENTICS-0820037203

AVENTICS™ 2 x 3/2-directional valve, Series CD02-AL 0820037203

$180.84
QTY:

Product Description

CD02-3/2CC-024DC

Specifications

Nominal flow Qn
450 l/min
Switching principle
2x3/2
Version
NC/NC
Compressed air connection output
VDMA 02 base plate
Working pressure min.
2.2 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection
2
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 15407-1
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Base plate principle, multiple
Connection type
Plate connection
Compressed air connection input
VDMA 02 base plate
Compressed air connection, exhaust
VDMA 02 base plate
Compressed air connection pilot exhaust
VDMA 02 base plate
Power consumption DC
1 W
Power consumption
Low power consumption
Frame size
18 mm

Features

  • Standardized valve system with size of 18 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • A combination with Series CD01-PA possible

Documents & Drawings