No image available
No image available
Your request is being processed.
AVENTICS-0820030053

AVENTICS™ 5/2-directional valve, Series ST 0820030053

$287.52
QTY:

Product Description

VVST-5/2XX-SR-024AC

Specifications

Activation
Electrically
Nominal flow Qn
280 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
2 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
24 V
Voltage tolerance AC 50 Hz
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Actuating control
Single Solenoid
Sealing principle
metal/metal sealing
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve
Connection type
Pipe connection
Return
With spring return
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Stainless steel housing
  • Metal to metal sealing
  • Various mechanical actuating controls available
  • Panel installation

Documents & Drawings