No image available
No image available
Your request is being processed.
AVENTICS-0820024455

AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024455

QTY:

Product Description

DISTRIBUTEUR ELECT ED 5/2 ISO1 220/50

Specifications

Activation
Electrically
Nominal flow Qn
1060 l/min
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Double Solenoid
Sealing principle
Soft seal
Pilot
External
Standards
ISO 5599-1
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Single base plate principle
Connection type
Plate connection
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot input
Base plate ISO 5599-1
Compressed air connection pilot exhaust
Base plate ISO 5599-1
Basic valve equipment
Basic valve without coil
Frame size
ISO 1
Min. control pressure
1 bar
Max. control pressure
10 bar
Min. ambient temperature
-10 °C

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Documents & Drawings