No image available
No image available
Your request is being processed.
AVENTICS-0820024454

AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024454

QTY:

Product Description

DISTRIBUTEUR ELECT ED 5/2 ISO1 220/50

Specifications

Activation
Electrically
Nominal flow Qn
1060 l/min
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Double Solenoid
Sealing principle
Soft seal
Pilot
External
Standards
ISO 5599-1
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot input
Base plate ISO 5599-1
Compressed air connection pilot exhaust
Base plate ISO 5599-1
Basic valve equipment
Basic valve without coil
Frame size
ISO 1
Min. control pressure
2.2 bar
Max. control pressure
10 bar

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Documents & Drawings