No image available
No image available
Your request is being processed.
AVENTICS-0820005201

AVENTICS™ 3/2-directional valve, Series DO35, G1/8, NO, Single valve 0820005201

$118.23
QTY:

Product Description

DO35-3/2NO-G018-024DC

Specifications

Activation
Electrically
Frame size
DO35
Switching principle
3/2, with spring return
Valve function
NO
Manual override
with detent
Nominal flow Qn
110 l/min
Compressed air connection
G 1/8
Compressed air connection output
G 1/8
Min. working pressure
0 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-1
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Protection class with connection
IP65
Sealing principle
Soft seal
Power consumption DC
8 W
Duty cycle
100%
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Housing material
Die cast zinc

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings