No image available
No image available
Your request is being processed.
AVENTICS-P-Pneumatic weight compensator

AVENTICS™ Pneumatic weight compensator

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

AVENTICS Pneumatic weight compensator delivers precise weight balancing in pneumatic systems. This innovative device offers seamless integration and exceptional performance, ensuring optimal operation and efficiency. Engineered with advanced pneumatic technology, it delivers precise and reliable weight compensation, enhancing the accuracy and consistency of your applications. The compact design and easy installation make it ideal for a wide range of industrial environments. Whether deployed in automated lifting applications, conveyor systems, or assembly lines, the AVENTICS Pneumatic weight compensator provides unmatched versatility and reliability.

Features

  • For strokes greater than 300 mm
  • For a moving mass of up to 20 kg
  • Lightweight and space-saving

Documents & Drawings