No image available
No image available
Your request is being processed.
AVENTICS-P-LCX

AVENTICS™ Series LCX Slides

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series LCX is an economical line of linear slides with greater load carrying capabilities. The slides combine cost effectiveness with proven dependability. The AVENTICS Series LCX is suitable for analytical and diagnostic equipment, bottling, biofuels, and commercial kitchen and laundry equipment applications.

Specifications

Bore
3/4", 1-1/16", 1-1/2",
Operating Environment
Corrosive, Indoor, Washdown
Stroke
15" Max (standard)
Max Operating Pressure
250 psi (air)

Features

  • Hardcoat anodized aluminum body for long service life and high load capacity
  • Stainless-steel shafts are available for added corrosion resistance
  • Alignment coupler has 360 degrees of float to reduce effects of cylinder side-loading
  • Engineered, low-friction plastic polymer bushings for optimal performance
  • Standard with magnetic piston; available with optional position sensing

Documents & Drawings