No image available
No image available
Your request is being processed.
AVENTICS-P-412

AVENTICS™ Series 412 Power Clamps

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series 412 Power Clamps feature holding capacity up to 22,000 lb·in for high strength applications. They are available in six bore sizes, and feature a fully adjustable angle for ease of operation. The Series 412 generates its high clamping forces through a toggle link mechanism. The power clamp's opening angle can be set with or without pressure and remains locked in closed position even when air pressure is removed.

Specifications

Body Material
Aluminum
Arm Material
Aluminum or Steel
Media
Air, Inert Gas
Port Type
G thread or NPT
Operation
Pneumatic, Pneumatic with Manual operation
Max Operating Pressure
30-115 psi (2.0-7.9 bar)
Operating temp range
32°F to 122°F (0°C to 50°C)
Lubrication
Lubricated for life at factory. Inline lubrication not needed.
Opening angle
0° to 135°
Sensor type
NPN, PNP, with M8 or M12 connectors

Features

  • Lightweight and compact housing
  • Precise opening angle adjustment
  • Fully enclosed design for long life in harsh environments
  • Quick setup and adjustment
  • One-size fits all sensors

Documents & Drawings