No image available
No image available
Your request is being processed.
AVENTICS-P-227

AVENTICS™ Series 227 Poppet Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series 227 is a line of poppet valves designed for single-acting cylinders, air bellows, and vacuum material handling. The high-flow valves come in solenoid and air pilot-operated for compressed air and vacuum and are ideal for automotive, bottling, press room and metal stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot, Manual Foot Pedal
Pipe / Port Size
1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/2
Port Type
NPTF or G
Function
2/2 Normally Closed, 3/2 Normally Closed, 3/2 Normally Open (Solenoid, Air Pilot)
Standards / Regulations
cURus
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas

Features

  • High-flow poppet valves can be used in air or neutral gas service
  • Rugged design for harsh and challenging environments
  • UL and CSA Approved coils (cURus )
  • AC and DC voltages available for a wide range of applications

Documents & Drawings