No image available
No image available
Your request is being processed.
AVENTICS-P-2005

AVENTICS™ Series 2005 Directional Control Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series 2005 is a line of pneumatic directional control valves designed for easy installation and configuration in a wide range of applications. The modular valves incorporate plug-together flexibility that eliminates internal wiring. In addition, they are fieldbus electronics and I/O capable - supporting a variety of network protocols. The valves are suitable for automotive, bottling, life sciences, metal stamping, and tire manufacturing applications

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8; 1/4; 6 mm; 8 mm
Port Type
G ISO228/1-G BSPP; NPTF; Push-in
Function
4 way - 5/3
Flow
From 0.5 Cv to 1.0 Cv
Standards / Regulations
CSA; IP65
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas; Vacuum

Features

  • Modular, plug-together Fieldbus electronics that support DeviceNet, Allen-Bradley, Remote I/O, and Profibus DP. AVENTICS G3 Fieldbus compatible
  • High flow rate in a compact package
  • Minimize energy consumption via pressure regulators
  • Optimize machine cycle rate via speed controls
  • Pressure isolation of individual valves enable easy maintenance
  • Interchangeable push-in fittings accommodate various tubing sizes
  • DC solenoids are polarity insensitive with surge suppression
  • NEMA 4/IP65 ratings for application in challenging and harsh conditions

Documents & Drawings