No image available
No image available
Your request is being processed.
Asco-EF8551A001MSAC110/50D

ASCO™ EF8551A001MSAC110/50D

$285.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 1/2 2 NC Brass 10.1/H W

Specifications

Body Material
Aluminum
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Order Code
21599
Coil Class
FT
Coil Number
266762-902-D
Voltage & Frequency
110 Volts AC with 50 Hz
Watt Rating
6.3 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 4W ALUM 6.3/F AC

Features

  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)
  • NAMUR mount construction
  • Standard manual operator
  • DIN, Watertight and Explosionproof solenoids available
  • Single and dual solenoid constructions
  • Mountable in any position
  • Vents air from spring side of actuator to prevent corrosion of actuator

Documents & Drawings