No image available
No image available
Your request is being processed.
Asco-EF8401B204MAC110/50D

ASCO™ EF8401B204MAC110/50D

$1,201.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 NYLON 6.3 /F W

Specifications

Body Material
Engineered Plastics
Valve Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
264013-M
Coil Class
FT
Coil Number
266762-032-D
Watt Rating
6.3 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 4W NYLON 6.3/F AC
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Dual solenoid versions hold last position, even after loss of electric power. Solenoid may be energized momentarily (1/10 second) or continuously
  • Standard manual operator both momentary and maintained
  • Sub-base and manifold mounting for installation flexibility; direct-mount constructions are available
  • Watertight Types 1, 2, 3, 3S, 4, and 4X and explosion-proof and watertight Types 3, 3S, 4, 4X, 6, 6P, 7, and 9 offer reliable operation in challenging environments

Documents & Drawings