No image available
No image available
Your request is being processed.
Asco-8360G067AC200/50D

ASCO™ 8360G067AC200/50D

$522.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/16 3NO PLASTI6.1 /F W

Specifications

Body Material
Engineered Plastics
Valve Function
3 way - 3/2 Normally Open
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
200 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
304331
Coil Class
FT
Coil Number
238210-054-D
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/16 3NO PLAST 6.1/F AC

Features

  • Direct acting for reliable performance
  • Resilient seating for tight shutoff
  • Mountable in any position

Documents & Drawings