No image available
No image available
Your request is being processed.
Asco-8215A040CSAAC120/60,110/50D

ASCO™ 8215A040CSAAC120/60,110/50D

$1,701.00
QuickShip QuickShip
QTY:

Product Description

3 X 3 NC GP 28.2 WATTS AC

Specifications

Body Material
Aluminum
Flow (Cv)
138.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Fuel Gas
Pipe/Port Type & Size
NPT 3
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Product Weight
34.07 lbs
Order Code
00565
Kit Number
302354
Coil Class
A
Coil Number
206409-011-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 125 °F
Orifice Size
3 in
Watt Rating
28.2 W
Item Status
Active
Lead Length
18 inch
Carton Note
3 X 3 2NC AL 28.2/F AC
Holding Current (VA)
50
Seating Elastomer
NBR
Mounting Direction
VERTICAL AND UPRIGHT

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional mounting flange version for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Optional constructions for oxygen and vacuum services

Documents & Drawings