No image available
No image available
Your request is being processed.
Asco-P-E909

ASCO™ Series E909 Electronic Valve Controller

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series E909 is designed to control up to 48 solenoid valves in a dust collector system. Its on-board microprocessor has high immunity to external interference and automatically detects the number of valves in the system.

Specifications

Standards / Regulations
ATEX Zone 2-22
Voltage
115 AC; 230 AC

Features

  • On-off filter cleaning cycle controlled from external switch
  • Supply and output voltages are selectable via jumper
  • Contains three 3 programming keys and three-digit LED display
  • Adjustable pulse and interval times, plus additional post-cleaning cycle mode
  • Short-circuit protection?provided on every output

Documents & Drawings