No image available
No image available
Your request is being processed.
Asco-P-CGT

Numatics™ Series CGT Guide Slide

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The Numatics Series CGT is a compact guide slide that is ideal when high load and force are required and minimum space is available. The slide´s piston-and-rod assembly has been machined directly into the extruded body to achieve space savings. The Series CGT provides several options to mount both the slide assembly and tooling. The slide is ideal for analytical and diagnostic equipment, automotive, and bottling applications, plus commercial kitchen and laundry equipment.

Specifications

Bore
32 mm, 40 mm, 50 mm, 20 mm, 25 mm, 16 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
200 mm Max

Features

  • Steel reinforced rod wiper assures wiping action on guide shafts to protect bearings from operating environment contamination
  • Sensor mounting track is extruded into the body with no external brackets necessary. Easy access for Hall effect or Reed switches
  • Guide shafts are hardened ground and polished. Oversize diameter provides additional load support and rigidity
  • Two bearings choices are available: recirculating ball for heavy-duty applications and sintered bronze for medium- to light-duty applications

Documents & Drawings