No image available
No image available
Your request is being processed.
Asco-P-8316G074

ASCO™ 8316G074 Solenoid Valve

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

ASCO 8316G074 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Products

Search
1-10 of 632 results for Products
:
$1,132.00
$876.00
$1,132.00
$1,132.00
$1,132.00
$1,132.00
$876.00
$876.00
$876.00
$1,132.00

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Air, Inert Gas, Water, Light oil
Pipe / Port Size
3/4 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
4.8 Cv
Voltage
120/60, 110/50
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
ATEX Zone 0-20; Class I Div 1; Class I Div 2; CSA; IEC Ex Zone 0-20; SIL; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Control of air, water, light oil, non-corrosive media
  • Normally closed (pressure to cylinder port when energized) operation
  • Normally open (cylinder port exhausts when energized) operation
  • Universal (can function as normally closed, normally open, diverter of 1 fluid, or selector of 2 fluids) operation
  • Size range of 1/8" to 1"

Documents & Drawings