No image available
No image available
Your request is being processed.
Asco-P-323

ASCO™ 323 3-Way High-Flow Redundant Coil Pilot Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series 323 is a line of high-flow, 3-way redundant coil pilot valves. The 2oo2 redundant coil design makes them ideal for applications requiring high availability and reliability. The Series 323 is available in brass or stainless-steel bodies and Normally Closed constructions are SIL 3 capable certified by Exida.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas
Port Size
¼” to ½” NPT
Port Type
NPT
Function
Redundant coils in 2oo2 configuration (Normally Closed or Normally Open)
Flow Rates
1.5 to 4 Cv (1.3 to 3.5 Kv)
Maximum Operating Pressure Differential
150 psi (10 bar)
Ambient Temperature Range
AC: -4°F to 125°F (-20°C to 52°C); DC: -40°F to 140°F (-40°C to 60°C)
Standards / Regulations
UL approved, CSA certified solenoid, meets applicable CE directives, SIL 3 capable

Features

  • Redundant coil design is ideal for applications requiring high availability and reliability
  • Coils are voted 2oo2
  • Energizing either one or both coils will cause the valve to shift and maintain the controlled device in the shifted position. In order to return the controlled device to the un-shifted position, both coils must be de-energized
  • Normally Closed constructions are SIL 3 capable, certified by Exida

Documents & Drawings