No image available
No image available
Your request is being processed.
AEV-P-2XC-Severe-Service-C-Ball-Valve

AEV ²XC™ Critical Service C-Ball Valve

Product Description

Emerson’s AEV ²XC™ C-Ball Valve, is set to revolutionize the way you think about ball valves in the isolation of your severe service processes. With its breakthrough “C“ shaped ball design, the ²XC™ ball valve delivers unrivalled torque seated isolation, with improved safety, reliability, and performance.

Features

  • TROUBLE-FREE OPERATION – Enjoy smooth operation over an extended high cycling life with the cavity free design that eliminates the opportunity for product to build up in the cavity, harden and impair operation of the valve. The ²XC is also completely safe for volatile fluids that can expand, decompose or ignite in trapped cavities.
  • OPTIMZED SEALING – Rely on the ²XC’s fixed seat to provide repeatable, ultra tight shutoff with a design that eliminates the use of springs and yet another opportunity for product build-up that can result in fouling, seat contamination, and premature valve failure.
  • MINIMIZE PARTICLE DAMAGE – Achieve longer lasting tight shutoff in critical service applications with a cam motion that creates low friction and thereby minimizes particle damage. In contrast, traditional ball valves with a concentric motion are highly susceptible to sealing service wear.
  • PARTICLE SWEEPING – Minimize stress on valve closure with a convex-to-convex seat design that sweeps particles in the last 2-3 degrees of motion rather than compressing impurities into the valve trim to maintain seal integrity.
  • INPENETRABLE PROTECTION – Take on abrasive particle applications with a valve architecture that allows 100% unbroken HVOF coating of the ball surface. With no start or end point, the hard wearing coating is extremely resistant to wear and is able to close without damage.

Specifications

Certifications
API 6D, Firesafe and Fugitive Emissions, Shell DVT, SIL 3
Critical Service
Severe Service, Molecular Sieve, Polymers
Material
Chrome Carbide, Tungsten Carbide or other hard facing, Ceramic Inserts
Operating Temperature
-320° to 1000°F (-196° to 538°C)
Pressure Class
ASME, EN PN
Connection Type
Flanged, Butt Weld, Socket Weld, Threaded, Hub
Shutoff Class
ASME Class 150, 300, 600, 900, 1500, 2500, 4500
PN 10 – 400
Size
NPS ½ – 42 (DN 15 – 1050)

Documents & Drawings