Emerson’s new portfolio of rugged displays provides process and plant floor visualization, without sacrificing performance and flexibility, to deliver key data insights for a range of applications. High Resolution Image
eraaaaaaa
RXi industrial displays are vivid, responsive and modular, delivering high performance even in harsh and difficult operating environments
CHARLOTTESVILLE, Va. (Jan. 27, 2020) -- Emerson has released the new portfolio of RXi industrial display and panel PC products for monitoring, visualizing and enhancing everyday production processes in life sciences, metals and mining, power and water, and manufacturing and machinery. A modular design is foundational to the industrial display platform, enabling users to select the right configuration based on application needs and minimizing lifecycle cost through flexibility, easy serviceability, and field upgradeability. In addition, the vivid and responsive displays improve an operator’s capabilities to make better decisions.
RXi industrial displays are designed to work with both Emerson’s programmable logic control (PLC), programmable automation control (PAC) solutions and third-party control systems.. The RXi industrial display portfolio features standardized physical designs to minimize the variety of enclosure cutouts required for OEM applications, making each display easily replaceable and upgradeable in the field with no need to modify existing or install new cabinets.
“With this modular industrial display portfolio, our customers can achieve the same experience, look and feel, regardless of size or application,” said Kori Price, product manager of industrial display and computing platforms for Emerson’s Automation Solutions business. “Best of all, this new portfolio is rugged, without sacrificing performance or flexibility.”
Three display types provide options for a variety of applications:
· RXi - Panel PC includes a high-performance and rugged industrial PC for powerful computing capabilities.
· RXi - Industrial Monitor works with most industrial or commercial PCs for plant floor visualization.
· RXi - Web Panel supports web-hosted applications.
Displays are available in sizes ranging from seven to 24 inches, providing a single, scalable platform for a multitude of operations and applications. Key features for all models include vivid projective capacitive, multi-touch screens that can operate in temperatures from -4 to 149 degrees Fahrenheit (20 to 65 degrees Celsius) and optional sun-light readable screens on select sizes.
The portfolio carries multiple certifications for high performance in rugged environments and is IP66-certified for protection against dust and strong jets of water.
For more information on the RXi industrial display and Panel PC portfolio, please visit www.Emerson.com/IndustrialDisplays.