Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
When protecting the environment is top of mind, custody transfer of oil and gas can create challenges. However, with Emerson’s solutions—including flowmeters, pressure and temperature transmitters, and gas analysis solutions—you can gain access to data and flow measurement accuracy and decrease the potential for environmental releases.
(Click to see larger image)
Rosemount 770XA Natural Gas Chromatographs
The Rosemount 770XA GC provides the most accurate analysis of natural gas available in a field mounted gas chromatograph in an explosion-proof, transmitter-style design.
Gas Detection Solutions
Deploy gas detection technology such as the INCUS Ultrasonic Gas Leak Detector, NetSafety Millennium Point Gas Detectors, and Rosemount 935 Open Path Combustible Gas Detectors to increase detection efficiency and provide early and accurate alarms in outdoor operations.
Rosemount™ 5300 Level Transmitter - Guided Wave Radar
Ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications.
Loading and unloading trucks and tanks creates potential for emissions releases during the custody transfer process. However, with Emerson solutions—such as two-phase flow detection which can identify gas or liquid breakout to identify starts and stops, as well as the Plantweb™ suite of analytic tools for actionable insights—you can start and stop transfers more accurately and reduce fugitive methane from entering the atmosphere.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
GO Switch Thief Hatch Monitoring System
Eliminate emissions lost by open hatches by implementing thief hatch monitoring—and deploy wirelessly to achieve significant savings as opposed to a wired solution.
Asset managers seek opportunities to improve energy efficiency to lower emissions and costs during custody transfer. With Emerson solutions—including flow meters, pressure and temperature transmitters, and gas analysis solutions—you can enhance energy efficiency and minimize emissions while ensuring product is transferred on-spec.
(Click to see larger image)
FreemarkerView[template=/jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.livecontext.contentbeans/CMProductTeaser.asC089Item.ftl]
com.coremedia.livecontext.contentbeans.CMProductTeaserImpl$$[id=8598216]
Error rendering view
The following has evaluated to null or missing: ==> self.product [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.livecontext.contentbeans/CMProductTeaser.asC089Item.ftl" at line 18, column 20] ---- Tip: It's the step after the last dot that caused this error, not those before it. ---- Tip: If the failing expression is known to legally refer to something that's sometimes null or missing, either specify a default value like myOptionalVar!myDefault, or use <#if myOptionalVar??>when-present<#else>when-missing</#if>. (These only cover the last step of the expression; to cover the whole expression, use parenthesis: (myOptionalVar.foo)!myDefault, (myOptionalVar.foo)?? ---- ---- FTL stack trace ("~" means nesting-related): - Failed at: @cm.include self=firstCTA.target view... [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.livecontext.contentbeans/CMProductTeaser.asC089Item.ftl" at line 16, column 7] ----
com.coremedia.livecontext.contentbeans.CMProductTeaserImpl$$ com.coremedia.objectserver.dataviews.DataView com.coremedia.dispatch.HasCustomType com.coremedia.livecontext.contentbeans.CMProductTeaserImpl com.coremedia.livecontext.contentbeans.CMProductTeaser com.coremedia.livecontext.contentbeans.LiveContextProductTeasable com.coremedia.blueprint.cae.contentbeans.CMTeasableImpl com.coremedia.blueprint.cae.contentbeans.CMTeasableBase com.coremedia.blueprint.common.contentbeans.CMTeasable com.coremedia.blueprint.cae.contentbeans.CMHasContextsImpl com.coremedia.blueprint.cae.contentbeans.CMHasContextsBase com.coremedia.blueprint.common.contentbeans.CMHasContexts com.coremedia.blueprint.cae.contentbeans.CMLinkableImpl com.coremedia.blueprint.cae.contentbeans.CMLinkableBase com.coremedia.blueprint.common.contentbeans.CMLinkable com.coremedia.blueprint.common.navigation.Linkable com.coremedia.blueprint.common.navigation.HasViewTypeName com.coremedia.blueprint.common.contentbeans.BelowRootNavigation com.coremedia.blueprint.common.datevalidation.ValidityPeriod com.coremedia.blueprint.cae.contentbeans.CMLocalizedImpl com.coremedia.blueprint.cae.contentbeans.CMLocalizedBase com.coremedia.blueprint.common.contentbeans.CMLocalized com.coremedia.blueprint.cae.contentbeans.CMObjectImpl com.coremedia.blueprint.cae.contentbeans.CMObjectBase com.coremedia.blueprint.common.contentbeans.CMObject com.coremedia.objectserver.beans.AbstractContentBean com.coremedia.objectserver.beans.ContentBean com.coremedia.objectserver.dataviews.AssumesIdentity java.lang.Object
com.coremedia.objectserver.view.ViewException: Error rendering view at com.coremedia.objectserver.view.ViewUtils.rethrow(ViewUtils.java:344) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:154) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor299.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:122) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:113) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:334) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:336) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:336) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:113) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:334) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:152) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:109) at com.coremedia.objectserver.view.BeanView.renderMergedOutputModel(BeanView.java:63) at org.springframework.web.servlet.view.AbstractView.render(AbstractView.java:316) at org.springframework.web.servlet.DispatcherServlet.render(DispatcherServlet.java:1401) at org.springframework.web.servlet.DispatcherServlet.processDispatchResult(DispatcherServlet.java:1145) at org.springframework.web.servlet.DispatcherServlet.doDispatch(DispatcherServlet.java:1084) at com.coremedia.objectserver.web.DispatcherServlet.doDispatch(DispatcherServlet.java:69) at org.springframework.web.servlet.DispatcherServlet.doService(DispatcherServlet.java:963) at org.springframework.web.servlet.FrameworkServlet.processRequest(FrameworkServlet.java:1006) at org.springframework.web.servlet.FrameworkServlet.doGet(FrameworkServlet.java:898) at javax.servlet.http.HttpServlet.service(HttpServlet.java:655) at org.springframework.web.servlet.FrameworkServlet.service(FrameworkServlet.java:883) at javax.servlet.http.HttpServlet.service(HttpServlet.java:764) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:227) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.apache.tomcat.websocket.server.WsFilter.doFilter(WsFilter.java:53) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.livecontext.fragment.FragmentContextProvider.doFilter(FragmentContextProvider.java:71) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.PreviewViewFilter.doFilterInternal(PreviewViewFilter.java:48) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.AbstractRequestLoggingFilter.doFilterInternal(AbstractRequestLoggingFilter.java:289) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.SiteFilter.doFilter(SiteFilter.java:54) at com.emerson.globalization.web.filter.VirtualSiteFilter.doFilter(VirtualSiteFilter.java:40) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.livecontext.preview.PreviewMarkerFilter.doFilter(PreviewMarkerFilter.java:35) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.livecontext.ecommerce.filter.CommerceConnectionFilter.doFilter(CommerceConnectionFilter.java:44) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.SiteFilter.doFilter(SiteFilter.java:54) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:327) at org.springframework.security.web.access.ExceptionTranslationFilter.doFilter(ExceptionTranslationFilter.java:122) at org.springframework.security.web.access.ExceptionTranslationFilter.doFilter(ExceptionTranslationFilter.java:116) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.session.SessionManagementFilter.doFilter(SessionManagementFilter.java:126) at org.springframework.security.web.session.SessionManagementFilter.doFilter(SessionManagementFilter.java:81) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.authentication.AnonymousAuthenticationFilter.doFilter(AnonymousAuthenticationFilter.java:109) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.servletapi.SecurityContextHolderAwareRequestFilter.doFilter(SecurityContextHolderAwareRequestFilter.java:149) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.savedrequest.RequestCacheAwareFilter.doFilter(RequestCacheAwareFilter.java:63) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.authentication.logout.LogoutFilter.doFilter(LogoutFilter.java:103) at org.springframework.security.web.authentication.logout.LogoutFilter.doFilter(LogoutFilter.java:89) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.csrf.CsrfFilter.doFilterInternal(CsrfFilter.java:117) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.header.HeaderWriterFilter.doHeadersAfter(HeaderWriterFilter.java:90) at org.springframework.security.web.header.HeaderWriterFilter.doFilterInternal(HeaderWriterFilter.java:75) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.context.SecurityContextPersistenceFilter.doFilter(SecurityContextPersistenceFilter.java:110) at org.springframework.security.web.context.SecurityContextPersistenceFilter.doFilter(SecurityContextPersistenceFilter.java:80) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.context.request.async.WebAsyncManagerIntegrationFilter.doFilterInternal(WebAsyncManagerIntegrationFilter.java:55) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.FilterChainProxy.doFilterInternal(FilterChainProxy.java:211) at org.springframework.security.web.FilterChainProxy.doFilter(FilterChainProxy.java:183) at org.springframework.web.filter.DelegatingFilterProxy.invokeDelegate(DelegatingFilterProxy.java:354) at org.springframework.web.filter.DelegatingFilterProxy.doFilter(DelegatingFilterProxy.java:267) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.RequestContextFilter.doFilterInternal(RequestContextFilter.java:100) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.FormContentFilter.doFilterInternal(FormContentFilter.java:93) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.emerson.blueprint.component.cae.csrf.CsrfLegacyTokenGetterFilter.doFilterInternal(CsrfLegacyTokenGetterFilter.java:19) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.boot.actuate.metrics.web.servlet.WebMvcMetricsFilter.doFilterInternal(WebMvcMetricsFilter.java:96) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.CharacterEncodingFilter.doFilterInternal(CharacterEncodingFilter.java:201) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.RequestRejectedExceptionFilter.doFilter(RequestRejectedExceptionFilter.java:41) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.apache.catalina.core.StandardWrapperValve.invoke(StandardWrapperValve.java:197) at org.apache.catalina.core.StandardContextValve.invoke(StandardContextValve.java:97) at org.apache.catalina.authenticator.AuthenticatorBase.invoke(AuthenticatorBase.java:541) at org.apache.catalina.core.StandardHostValve.invoke(StandardHostValve.java:135) at org.apache.catalina.valves.ErrorReportValve.invoke(ErrorReportValve.java:92) at org.apache.catalina.core.StandardEngineValve.invoke(StandardEngineValve.java:78) at org.apache.catalina.valves.AbstractAccessLogValve.invoke(AbstractAccessLogValve.java:687) at org.apache.catalina.valves.RemoteIpValve.invoke(RemoteIpValve.java:769) at org.apache.catalina.connector.CoyoteAdapter.service(CoyoteAdapter.java:360) at org.apache.coyote.http11.Http11Processor.service(Http11Processor.java:399) at org.apache.coyote.AbstractProcessorLight.process(AbstractProcessorLight.java:65) at org.apache.coyote.AbstractProtocol$ConnectionHandler.process(AbstractProtocol.java:890) at org.apache.tomcat.util.net.NioEndpoint$SocketProcessor.doRun(NioEndpoint.java:1787) at org.apache.tomcat.util.net.SocketProcessorBase.run(SocketProcessorBase.java:49) at org.apache.tomcat.util.threads.ThreadPoolExecutor.runWorker(ThreadPoolExecutor.java:1191) at org.apache.tomcat.util.threads.ThreadPoolExecutor$Worker.run(ThreadPoolExecutor.java:659) at org.apache.tomcat.util.threads.TaskThread$WrappingRunnable.run(TaskThread.java:61) at java.base/java.lang.Thread.run(Thread.java:829) Caused by: freemarker.core.InvalidReferenceException: The following has evaluated to null or missing: ==> self.product [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.livecontext.contentbeans/CMProductTeaser.asC089Item.ftl" at line 18, column 20] ---- Tip: It's the step after the last dot that caused this error, not those before it. ---- Tip: If the failing expression is known to legally refer to something that's sometimes null or missing, either specify a default value like myOptionalVar!myDefault, or use <#if myOptionalVar??>when-present<#else>when-missing</#if>. (These only cover the last step of the expression; to cover the whole expression, use parenthesis: (myOptionalVar.foo)!myDefault, (myOptionalVar.foo)?? ---- ---- FTL stack trace ("~" means nesting-related): - Failed at: @cm.include self=firstCTA.target view... [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.livecontext.contentbeans/CMProductTeaser.asC089Item.ftl" at line 16, column 7] ---- at freemarker.core.InvalidReferenceException.getInstance(InvalidReferenceException.java:134) at freemarker.core.Expression.assertNonNull(Expression.java:249) at freemarker.core.HashLiteral$SequenceHash.<init>(HashLiteral.java:122) at freemarker.core.HashLiteral._eval(HashLiteral.java:50) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.Environment.setMacroContextLocalsFromArguments(Environment.java:1025) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:871) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) ... 474 more
TopWorx DX-Series Controllers
Certified for use in every world area, D-Series discrete valve controllers can survive in virtually any plant condition. Its corrosion resistance and heavy-duty construction enables superior performance in the most demanding applications.
Rosemount™ 702 Wireless Discrete Transmitters
Connect with safety systems for accurate early detection of Hydrocarbon leaks and seepages.
Flow Metering for Gas Lift Operations
The combined power of the Rosemount 9295 Flow Meter paired with a Fisher Easy Drive Actuator enables operators to reduce the surface equipment needed for gas lift operations is expensive and takes up significant real estate.
Plantweb™ Insight Connected Lighting Application
Analytic tools create actionable insights for informed decisions to reduce carbon emissions and light pollution by dimming and scheduling. Hazardous locations can be remotely controlled via wireless network linked to Plantweb Insight.
Custody transfer often carries fiscal implications--so why jeopardize safety at this critical step in the process? With Emerson’s solutions such as wireless transmitters and high-flow valves, you can safely monitor and control alarm status for accurate and timely management of your system to quickly respond to—or ultimately avoid—safety incidents.
Rosemount™ 702 Wireless Discrete Transmitters
Connect with safety systems for accurate early detection of Hydrocarbon leaks and seepages.
Rosemount™ 5408 Level Transmitter - Non-Contacting Radar
Use with corrosion resistant process seals to ensure accurate and reliable measurements even in the most extreme conditions.
ASCO™ 214 High-Flow Gas Shut Off Solenoid Valves
High-flow, low-pressure (5 psi) gas safety shutoff valves are specifically designed for on-off control of fuel gas in commercial and industrial gas burners. Their unique double-disc design with over travel provides redundant sealing for leak-tight shutoff on pilot or main gas lines.
Rosemount™ CT5800 Continuous Gas Analyzer
The first Quantum Cascade Laser (QCL) analyzer designed for industrial process applications requiring Class I, Division 2 hazardous area certification and built within a flameproof enclosure.
Fully leverage engineering expertise and solutions for upstream oil and gas.
Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Emerson’s comprehensive measurement solutions identify potential failures and leak points before costly catastrophic events occur.
Emerson's efficiency, process monitoring and measurement technologies can minimize emissions and help you meet your sustainability objectives.
Emerson’s embedded diagnostics decrease safety and environmental risk while maintaining regulatory compliance.
Ensuring consistent accuracy of your custody transfer metering system can be crucial for business survival. That’s why Emerson offers complete lifecycle care for custody transfer systems complete with expert evaluations to calculate the uncertainty-to-cost ratio of your specific operation. If your uncertainty level is high, our technicians will help identify the problem areas and recommend system improvements with accurate, reliable, and sustainable solutions.