No image available
No image available
Your request is being processed.
Asco-8215A023AC240/60D

ASCO™ 8215A023AC240/60D

$1,057.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 3/4 NO GP 10.5 WATTS AC

Specifications

Body Material
Aluminum
Flow (Cv)
4.00
Valve Function
2 way - 2/2 Normally Open
Media
Air, Inert Gas, Fuel Gas
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
240 AC with 60 Hz
Product Weight
0.00 lbs
Kit Number
302361
Coil Class
F
Coil Number
064982-005-D
Min to Max Ambient Temperature
32 - 77 deg;F
Min to Max Fluid Temperature
32 - 104 °F
Orifice Size
3/4 in
Watt Rating
10.5 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/4 2NO AL 10.5/F AC
Holding Current (VA)
23
Mounting Direction
VERTICAL AND UPRIGHT

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional mounting flange version for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Optional constructions for oxygen and vacuum services

Documents & Drawings