No image available
No image available
Your request is being processed.
Rosemount-K-MP020 Magnetic Flow Sensor and 4732 Transmitter

Rosemount™ MP020 Flanged Magnetic Process Sensor and 4732 Magnetic Field Mount Transmitter

Specifications

Rosemount™ MP020 Flanged Magnetic Process Sensor, 2"
Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
3-36 inch (80-900 mm)
Liner Materials
PEX, PTFE, ETFE, PFA+, Polyurethane, Neoprene, Linatex Natural Rubber Electrode Materials 316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Flange Ratings
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Submergence Protection
IP68 (Recommended with sealed cable glands) Interchangeability Compatible with all 8700 Series transmitters
Rosemount™ 4732 Magnetic Field Mount Transmitter
Compatibility
Compatible with the Rosemount MP Flanged Magnetic Process Sensor
Flow Turndown
0.04 and 39 ft/s (0.01 to 12 m/s) for both forward and reverse flow in all sensor sizes. Full scale continuously adjustable between –39 and 39 ft/s (–12 to 12 m/s).
Conductivity Limit
Process liquid must have a conductivity of 5 microSiemens/cm (5 micromhos/cm) or greater
Power Supply
Universal (self-switching) Power Supply, 18-100 VDC or 85-240 VAC
Housing
Transmitter NEMA 4X (IP66/67/69) polyurethane painted cast aluminum or 316 stainless steel
Service
Two clips for temporary connection to the service port (HART)
A USP connected to commercially-available USB equipment and cables
Mounting
Available integrally or remotely mounted to the following Magnetic sensors: MP Process Mag Sensor
Display/Interface
Standard user interface with LCD panel
Bluetooth® wireless technology display option available, with a typical range of 49 ft (14.94 m)
No display

Features

Rosemount™ 4732 Magnetic Field Mount Transmitter
  • Smart Meter Verification™ provides you with the confidence you need in your meter performance
  • Prevent moisture ingress with dual-compartment transmitter housing
  • Improve process management with advanced Digital Signal Processing
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Simplify adjustments in hazardous environments without removing the cover using optical switches for configuration
  • Easy access to detailed measurement history gives you valuable insight into your process for better troubleshooting and optimization
  • Certified to be SIL2/3 Capable (for both single meter/multiple meters) per IEC 61508

Documents & Drawings

Rosemount™ MP020 Flanged Magnetic Process Sensor, 2"
Rosemount™ 4732 Magnetic Field Mount Transmitter